Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.600 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B12FHB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End Type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.303 |
| Hose cut off factor MM | 58.500 |
| Hose size | -12 |
| Inside diameter IN | 0.547 |
| Inside diameter MM | 13.900 |
| Product height in | 2.130 |
| Product height mm | 54.102 |
| Product length in | 3.490 |
| Product length mm | 88.646 |
| Product material | Carbon steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128676 |
