Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.130 |
| A dimension MM | 79.400 |
| Angle shape | Straight |
| Catalog Item | 1B12FL10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | GH493 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.300 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.800 |
| Product height in | 1.481 |
| Product height mm | 37.617 |
| Product length in | 3.130 |
| Product length mm | 79.502 |
| Product material | Carbon steel |
| Product width in | 1.481 |
| Product width mm | 37.617 |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128683 |
![Hose Fittings 1B8FL8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213469%2FID432872699633-0101_preview.jpg&w=1920&q=75)