Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.269 |
| A dimension MM | 83.040 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B12FL8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 0.75 |
| Compatible tube OD MM | 19.050 |
| Construction Style | Crimp |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.100 |
| Hose cut off factor MM | 53.340 |
| Hose size | -8 |
| Inside diameter IN | 0.382 |
| Inside diameter MM | 9.703 |
| Product height in | 1.335 |
| Product height mm | 33.909 |
| Product length in | 3.173 |
| Product length mm | 80.594 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Tube OD 1 IN | 0.750 |
| Tube OD 1 MM | 19.050 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128706 |
![Hose Fittings 1B8FL8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213469%2FID432872699633-0101_preview.jpg&w=1920&q=75)