Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.820 |
| A dimension MM | 97.000 |
| Angle shape | 30 Degree |
| Catalog Item | 1B12FLF12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 16 |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.750 |
| Hose cut off factor MM | 69.900 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 3.820 |
| Product length mm | 97.028 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.087 |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128799 |
![Hose Fittings 1B12FLF12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213471%2FID432872694631-0101_preview.jpg&w=1920&q=75)