Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.250 |
| A dimension MM | 107.900 |
| Angle shape | 90 Degree |
| Catalog Item | 1B16BFB16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.380 |
| Drop dimension MM | 60.50 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End connection torque | 162-184 lb-ft(220-250 Nm) |
| End size 1 | -16 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.890 |
| Hose cut off factor MM | 73.500 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 4.250 |
| Product length mm | 107.950 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Series | B Series |
| Thread size 1 | G 1-11 |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128867 |
