Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.401 |
| A dimension MM | 86.400 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B16DLB10XP |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 1.831 |
| Drop dimension MM | 46.50 |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 32.000 |
| End connection torque | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.244 |
| Hose cut off factor MM | 56.998 |
| Hose size | -10 |
| Inside diameter IN | 0.503 |
| Inside diameter MM | 12.776 |
| Product height in | 1.830 |
| Product height mm | 46.482 |
| Product length in | 3.401 |
| Product length mm | 86.385 |
| Product material | Carbon steel |
| Product width mm | 37.617 |
| Series | 1A/Z Series |
| Thread size 1 | M26x1.5 |
