Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.910 |
| A dimension MM | 99.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B16FHB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 61 |
| End size 1 | -16 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.840 |
| Hose cut off factor MM | 72.200 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.380 |
| Product height mm | 60.452 |
| Product length in | 3.910 |
| Product length mm | 99.314 |
| Product material | Carbon steel |
| Product width in | 1.870 |
| Product width mm | 47.498 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146128966 |
