Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.476 |
| A dimension MM | 113.700 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B16FLB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 60 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.929 |
| Hose cut off factor MM | 74.400 |
| Hose size | -20 |
| Inside diameter IN | 0.783 |
| Inside diameter MM | 19.900 |
| Product height in | 2.370 |
| Product height mm | 60.198 |
| Product length in | 4.470 |
| Product length mm | 113.538 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129062 |
