Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.000 |
| A dimension MM | 127.100 |
| Angle shape | 67.5 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B16FLE16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 44.00 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.670 |
| Hose cut off factor MM | 93.300 |
| Hose size | -16 |
| Inside diameter IN | 0.780 |
| Inside diameter MM | 19.900 |
| Product height in | 1.740 |
| Product height mm | 44.196 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129109 |
