Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.550 |
| A dimension MM | 115.500 |
| Angle shape | 30 Degree |
| Catalog Item | 1B16FLF16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 16 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.220 |
| Hose cut off factor MM | 81.700 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 4.550 |
| Product length mm | 115.570 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Series | B Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129123 |
![Hose Fittings 1B12FLF12 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213468%2FID432872703634-0101_preview.jpg&w=1920&q=75)