Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.620 |
| A dimension MM | 66.600 |
| Angle shape | Straight |
| Catalog Item | 1B16KF16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | JIS Kawasaki, Komatsu swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 40.996 |
| Hex size 2 IN | 1.614 |
| Hex size 2 MM | 41.000 |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.800 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.200 |
| Product height in | 2.081 |
| Product height mm | 52.857 |
| Product length in | 3.570 |
| Product length mm | 90.678 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Thread size 1 | M33x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129161 |
