Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B16LS16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -16 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |
| Product height in | 2.967 |
| Product height mm | 75.374 |
| Product length in | 5.065 |
| Product length mm | 12.856 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
