Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.040 |
| A dimension MM | 153.416 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B20BFA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1.460 |
| Drop dimension MM | 37.08 |
| End connection hex size IN | 1.969 |
| End connection hex size MM | 50.000 |
| End size 1 | -20 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.310 |
| Hose cut off factor MM | 109.474 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 1.460 |
| Product height mm | 37.084 |
| Product length in | 6.043 |
| Product length mm | 153.500 |
| Product material | Carbon steel |
| Product width in | 2.429 |
| Product width mm | 61.697 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |
| Tube OD 1 IN | 1.181 |
| Tube OD 1 MM | 30.000 |
