Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.760 |
| A dimension MM | 146.200 |
| Angle shape | 90 Degree |
| Catalog Item | 1B20BFB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 83 |
| End connection torque | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -20 |
| End type 1 | Female BSPP swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.970 |
| Hex size 1 MM | 50.038 |
| Hose cut off factor IN | 4.020 |
| Hose cut off factor MM | 102.200 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 3.249 |
| Product height mm | 82.524 |
| Product length in | 5.756 |
| Product length mm | 146.202 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | G 1 1/4 |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129192 |
