Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.425 |
| A dimension MM | 87.000 |
| Angle shape | 90 Degree |
| Catalog Item | 1B20DLB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2.120 |
| Drop dimension MM | 53.90 |
| End connection hex size IN | 1.420 |
| End connection hex size MM | 36.100 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.236 |
| Hose cut off factor MM | 56.794 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.494 |
| Product height in | 2.165 |
| Product height mm | 54.991 |
| Product length in | 3.425 |
| Product length mm | 86.995 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.088 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M30x2 |
