Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.790 |
| A dimension MM | 121.600 |
| Angle shape | 45 Degree |
| Catalog Item | 1B20FHA16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 29.00 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.460 |
| Hose cut off factor MM | 87.800 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 4.810 |
| Product length mm | 121.174 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129277 |
