Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.500 |
| Angle shape | Straight |
| Catalog Item | 1B20KF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| End size 1 | -20 |
| End type 1 | JIS Kawasaki, Komatsu swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.811 |
| Hex size 1 MM | 45.999 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 1.190 |
| Hose cut off factor MM | 30.200 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.430 |
| Product height mm | 61.722 |
| Product length in | 4.180 |
| Product length mm | 106.172 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Thread size 1 | M36x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129499 |
