Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.970 |
| A dimension MM | 151.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B24FHA24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 36.00 |
| End size 1 | -24 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.250 |
| Hose cut off factor MM | 107.900 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.200 |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 6.070 |
| Product length mm | 154.178 |
| Product material | Carbon steel |
| Product width in | 2.731 |
| Product width mm | 69.367 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129550 |
