Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.129 |
| A dimension MM | 155.700 |
| Angle shape | 22.5 Degree |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 0.562 |
| Drop dimension MM | 14.30 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 4.582 |
| Hose cut off factor MM | 116.400 |
| Hose size | -20 |
| Inside diameter IN | 1.011 |
| Inside diameter MM | 25.700 |
| Product height in | 1.770 |
| Product height mm | 45.160 |
| Product length in | 6.129 |
| Product length mm | 155.700 |
| Product material | Carbon steel |
| Product width in | 2.429 |
| Product width mm | 61.720 |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129659 |
