Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.990 |
| A dimension MM | 152.100 |
| Angle shape | 67.5 Degree |
| Catalog Item | 1B24FLE20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 47.00 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.440 |
| Hose cut off factor MM | 112.900 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 3.050 |
| Product height mm | 77.490 |
| Product length in | 7.173 |
| Product length mm | 182.200 |
| Product material | Carbon steel |
| Product width in | 2.429 |
| Product width mm | 61.720 |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129673 |
