Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.300 |
| A dimension MM | 83.700 |
| Angle shape | Straight |
| Catalog Item | 1B25EK16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.56 |
| Compatible tube OD MM | 39.688 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End connection torque | 210-280 lb-ft(285-380 Nm) |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.730 |
| Hose cut off factor MM | 44.000 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.200 |
| Product height in | 2.081 |
| Product height mm | 52.857 |
| Product length in | 2.847 |
| Product length mm | 72.313 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Thread size 1 | M42x2 |
| Tube OD 1 IN | 1.563 |
| Tube OD 1 MM | 39.688 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129765 |
