Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hydraulic hose and fittings
Spiral hose and fittings
Spiral fittings
1B32DSB20
FTG TTC12 M52x2 F H USE 4S32DSB20
1B32DSB20
Tools
Add to comparison
Add to comparison
1B32DSB20
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
90 Degree
Compatible hose ID IN
1.250
Compatible hose ID MM
31.750
Construction Style
Crimp
Finish plating
Dura-Kote
Hose size
-20
Product material
Carbon steel