Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.770 |
| A dimension MM | 172.000 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B32FHB32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 5 |
| Drop dimension MM | 114 |
| End size 1 | -32 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.000 |
| Hex size 1 MM | 0.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 4.720 |
| Hose cut off factor MM | 119.800 |
| Hose size | -32 |
| Inside diameter IN | 1.620 |
| Inside diameter MM | 41.200 |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 7.200 |
| Product length mm | 182.880 |
| Product material | Carbon steel |
| Product width in | 3.157 |
| Product width mm | 80.187 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
