Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.650 |
| A dimension MM | 118.100 |
| Angle shape | Straight |
| Catalog Item | 1B32FL32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.600 |
| Hose cut off factor MM | 66.000 |
| Hose size | -32 |
| Inside diameter IN | 1.750 |
| Inside diameter MM | 44.400 |
| Product height in | 3.157 |
| Product height mm | 80.187 |
| Product length in | 4.650 |
| Product length mm | 118.110 |
| Product material | Carbon steel |
| Product width in | 3.157 |
| Product width mm | 80.187 |
| Series | B Series |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129833 |
![Hose Fittings 1B8FL8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213469%2FID432872699633-0101_preview.jpg&w=1920&q=75)