Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 7.248 |
| A dimension MM | 184.100 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B32FLG32 |
| Compatible hose ID IN | 2.000 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 2.00 |
| Compatible tube OD MM | 50.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 73.00 |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 5.196 |
| Hose cut off factor MM | 132.000 |
| Hose size | -32 |
| Inside diameter IN | 1.622 |
| Inside diameter MM | 41.200 |
| Product height in | 2.870 |
| Product height mm | 72.898 |
| Product length in | 7.680 |
| Product length mm | 195.072 |
| Product material | Carbon steel |
| Product width in | 3.157 |
| Product width mm | 80.187 |
| Series | B Series |
| Tube OD 1 IN | 2.000 |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129918 |
![Hose Fittings 1B16FLG16 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213472%2FID432872716638-0101_preview.jpg&w=1920&q=75)