Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.910 |
| A dimension MM | 73.800 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B6BFA6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 19 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.500 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.410 |
| Product length in | 1.900 |
| Product length mm | 48.500 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.410 |
| Series | B Series |
| Thread size 1 | G 3/8 |