Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.690 |
| A dimension MM | 68.326 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.575 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA10FJ12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.000 |
| End connection hex size MM | 25.400 |
| End connection torque | 57-62 lb-ft(77-85 Nm) |
| End size 1 | -10 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -12 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.192 |
| Product height in | 1.657 |
| Product height mm | 42.087 |
| Product length in | 2.810 |
| Product length mm | 71.374 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.087 |
| Series | B Series |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130150 |