Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.620 |
| A dimension MM | 66.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.938 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA10FR10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End connection hex size MM | 28.575 |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.610 |
| Hose cut off factor MM | 40.800 |
| Hose size | -10 |
| Inside diameter IN | 0.450 |
| Inside diameter MM | 11.500 |
| Product height in | 1.480 |
| Product height mm | 37.592 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | B Series |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130204 |
![Hose Fittings 1AA4FR4 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213372%2FID432872415538-0101_preview.jpg&w=1920&q=75)