Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.180 |
| A dimension MM | 80.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA10FRA10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 17 |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.000 |
| Hex size 2 IN | 0.000 |
| Hex size 2 MM | 28.575 |
| Hose cut off factor IN | 2.020 |
| Hose cut off factor MM | 51.300 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.000 |
| Product height in | 0.650 |
| Product height mm | 16.510 |
| Product length in | 3.050 |
| Product length mm | 77.470 |
| Product material | Carbon steel |
| Product width in | 1.481 |
| Product width mm | 37.617 |
| Series | B Series |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130235 |
