Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.080 |
| A dimension MM | 78.300 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA10FRC10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 70 |
| End connection torque | 46-50 lb-ft(62-68 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.575 |
| Hose cut off factor IN | 1.910 |
| Hose cut off factor MM | 48.600 |
| Hose size | -10 |
| Inside diameter IN | 0.440 |
| Inside diameter MM | 11.000 |
| Product height in | 2.760 |
| Product height mm | 70.104 |
| Product length in | 3.080 |
| Product length mm | 78.232 |
| Product material | Carbon steel |
| Product width in | 1.480 |
| Product width mm | 37.592 |
| Series | B Series |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130273 |
