Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.730 |
| A dimension MM | 69.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA10MJ10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 0.63 |
| Compatible tube OD MM | 15.875 |
| Construction Style | Crimp |
| End connection hex size IN | 0.938 |
| End connection hex size MM | 23.813 |
| End size 1 | -10 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.590 |
| Hose cut off factor MM | 40.500 |
| Hose size | -10 |
| Inside diameter IN | 0.480 |
| Inside diameter MM | 12.300 |
| Product height in | 1.481 |
| Product height mm | 37.617 |
| Product length in | 2.730 |
| Product length mm | 69.342 |
| Product material | Carbon steel |
| Product width in | 1.481 |
| Product width mm | 37.617 |
| Series | B Series |
| Thread size 1 | 7/8-14 UNF |
| Tube OD 1 IN | 0.625 |
| Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130303 |
