Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.900 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Catalog Item | 1BA16FJ16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | FC636 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.100 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.080 |
| Product height mm | 52.832 |
| Product length in | 3.260 |
| Product length mm | 82.804 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | B Series |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130655 |