Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.260 |
| A dimension MM | 82.804 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA16FJ16C |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.000 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.930 |
| Hose cut off factor MM | 49.022 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.081 |
| Product height mm | 52.860 |
| Product length in | 3.287 |
| Product length mm | 83.490 |
| Product material | 316 Stainless steel |
| Product width in | 2.081 |
| Product width mm | 52.860 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
![Hose Fittings 1BA32FJ32C [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213290%2FID432872155452-0101_preview.jpg&w=1920&q=75)