Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.330 |
| A dimension MM | 110.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.100 |
| Catalog Item | 1BA16FJB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 3.000 |
| Drop dimension MM | 71.00 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.910 |
| Hose cut off factor MM | 73.800 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.460 |
| Product height mm | 62.484 |
| Product length in | 3.370 |
| Product length mm | 85.598 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.087 |
| Series | B Series |
| Thread size 1 | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130686 |
