Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.030 |
| A dimension MM | 102.400 |
| Angle shape | 90 Degree |
| Catalog Item | 1BA16FJC16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 5.000 |
| Drop dimension MM | 133.00 |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End connection torque | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -16 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.700 |
| Hose cut off factor MM | 68.600 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.300 |
| Product height in | 5.240 |
| Product height mm | 133.096 |
| Product length in | 4.030 |
| Product length mm | 102.362 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.857 |
| Series | B Series |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130709 |
