Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.910 |
| A dimension MM | 99.400 |
| Angle shape | 90 Degree |
| Backup hex size MM | 41.148 |
| Catalog Item | 1BA16FRB12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 56.00 |
| End connection hex size IN | 1.625 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.850 |
| Hose cut off factor MM | 72.300 |
| Hose size | -12 |
| Inside diameter IN | 0.550 |
| Inside diameter MM | 13.900 |
| Product height in | 2.210 |
| Product height mm | 56.134 |
| Product length in | 4.040 |
| Product length mm | 102.616 |
| Product material | Carbon steel |
| Product width in | 1.657 |
| Product width mm | 42.087 |
| Series | B Series |
| Thread size 1 | 1 7/16-12 UN |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130754 |
![Hose Fittings 1BA6FRB6 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213478%2FID432872720640-0101_preview.jpg&w=1920&q=75)