Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.220 |
| A dimension MM | 81.788 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 35.000 |
| Catalog Item | 1BA16MJ16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End connection torque | 108-113 lb-ft(148-154 Nm) |
| End size 1 | -16 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.890 |
| Hose cut off factor MM | 48.006 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
| Product height in | 2.081 |
| Product height mm | 52.860 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 2.081 |
| Product width mm | 52.860 |
| Series | 1A/Z Series |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130808 |
