Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.190 |
| A dimension MM | 81.100 |
| Angle shape | Straight |
| Catalog Item | 1BA16MP16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 1.00 |
| Compatible tube OD MM | 25.400 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.300 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.700 |
| Product height in | 2.080 |
| Product height mm | 52.832 |
| Product length in | 3.190 |
| Product length mm | 81.026 |
| Product material | Carbon steel |
| Product width in | 2.080 |
| Product width mm | 52.832 |
| Series | B Series |
| Tube OD 1 IN | 1.000 |
| Tube OD 1 MM | 25.400 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130822 |
![Hose Fittings 1BA12MP10 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213289%2FID432872158453-0101_preview.jpg&w=1920&q=75)