Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.260 |
| A dimension MM | 133.700 |
| Angle shape | 45 Degree |
| Catalog Item | 1BA20FJA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 43.00 |
| End connection hex size IN | 2.000 |
| End connection hex size MM | 50.800 |
| End connection torque | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.720 |
| Hose cut off factor MM | 94.400 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 1.700 |
| Product height mm | 43.180 |
| Product length in | 5.260 |
| Product length mm | 133.360 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | 1 5/8-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130884 |
