Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.920 |
| A dimension MM | 124.900 |
| Angle shape | 45 Degree |
| Catalog Item | 1BA20FRA20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.00 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.625 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.370 |
| Hose cut off factor MM | 85.600 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product height in | 1.670 |
| Product height mm | 0.757 |
| Product length in | 4.920 |
| Product length mm | 124.968 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | 1 11/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130938 |
