Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.110 |
| A dimension MM | 129.900 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.880 |
| Backup hex size MM | 47.752 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA20FRB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 64 |
| End connection hex size IN | 1.875 |
| End connection hex size MM | 47.000 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.600 |
| Hose size | -20 |
| Inside diameter IN | 1.020 |
| Inside diameter MM | 26.000 |
| Product height in | 2.510 |
| Product height mm | 63.754 |
| Product length in | 5.110 |
| Product length mm | 129.794 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | 1 11/16-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130952 |
