Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.020 |
| A dimension MM | 152.900 |
| Angle shape | 90 Degree |
| Catalog Item | 1BA20FRC20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 5 |
| Drop dimension MM | 129 |
| End connection torque | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.880 |
| Hex size 1 MM | 47.752 |
| Hex size 2 IN | 1.880 |
| Hex size 2 MM | 47.752 |
| Hose cut off factor IN | 3.850 |
| Hose cut off factor MM | 97.900 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 5.090 |
| Product height mm | 129.286 |
| Product length in | 5.300 |
| Product length mm | 134.620 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | 1 11/16-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130969 |
