Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.700 |
| A dimension MM | 94.100 |
| Angle shape | Straight |
| Catalog Item | 1BA20MJ20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| End connection hex size IN | 1.750 |
| End connection hex size MM | 44.450 |
| End size 1 | -20 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.160 |
| Hose cut off factor MM | 54.800 |
| Hose size | -20 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.600 |
| Product height in | 2.430 |
| Product height mm | 61.722 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Thread size 1 | 1 5/8-12 UN |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146130983 |
