Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA6FJA6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 0.000 |
| Drop dimension MM | 10.00 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.463 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.300 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.200 |
| Product height in | 0.390 |
| Product height mm | 9.906 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | B Series |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131140 |
