Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.050 |
| A dimension MM | 52.100 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA6MR6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | EC525FC636 FC736 GH493 |
| Construction Style | Crimp |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.050 |
| Hose cut off factor IN | 1.160 |
| Hose cut off factor MM | 29.300 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 1.158 |
| Product height mm | 29.413 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | B Series |
| Thread size 1 | 11/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131263 |
