Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.300 |
| Angle shape | Straight |
| Backup hex size MM | 20.637 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1BA8FJ8C |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 38-42 lb-ft(52-58 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.460 |
| Hose cut off factor MM | 37.000 |
| Hose size | -8 |
| Inside diameter IN | 0.380 |
| Inside diameter MM | 9.600 |
| Product height in | 1.335 |
| Product height mm | 33.910 |
| Product length in | 2.629 |
| Product length mm | 66.800 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.910 |
| Series | B Series |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 1BA32FJ32C [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213290%2FID432872155452-0101_preview.jpg&w=1920&q=75)