
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.890 |
A dimension MM | 124.200 |
Angle shape | 30 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible hoses | FC273FC273BFC500GH466GH810FC254FC606GH506 |
Construction Style | Crimp |
Drop dimension IN | 0.750 |
Drop dimension MM | 19.1 |
End Type 1 | Caterpillar flange |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.0 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 3.460 |
Hose cut off factor MM | 88.000 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 1.830 |
Product height mm | 46.482 |
Product length in | 5.400 |
Product length mm | 137.160 |
Product material | Carbon steel |
Product width in | 1.830 |
Product width mm | 46.482 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146131577 |