Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.380 |
| A dimension MM | 136.600 |
| Angle shape | 60 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1E12CTG12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 42.0 |
| End size 1 | -12 |
| End type 1 | Flange Caterpillar |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.960 |
| Hose cut off factor MM | 100.500 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.660 |
| Product height mm | 42.164 |
| Product length in | 5.890 |
| Product length mm | 149.606 |
| Product material | Carbon steel |
| Product width in | 1.834 |
| Product width mm | 46.583 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146131584 |
