Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.480 |
| A dimension MM | 113.800 |
| Angle shape | 45 Degree |
| Catalog Item | 1E12FLA12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC254 FC273 FC273B FC500GH506 GH810 |
| Construction Style | Crimp |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 27.0 |
| End size 1 | -12 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.060 |
| Hose cut off factor MM | 77.600 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 4.930 |
| Product length mm | 125.222 |
| Product material | Carbon steel |
| Product width in | 1.834 |
| Product width mm | 46.586 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | 1A/Z Series |
