
Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.270 |
A dimension MM | 108.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.000 |
Compatible hoses | FC273FC273BFC500GH810FC254GH506 |
Compatible tube OD IN | 0.75 |
Compatible tube OD MM | 19.050 |
Construction Style | Crimp |
Drop dimension IN | 2.320 |
Drop dimension MM | 59.00 |
End Type 1 | Split flange code 61 |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.000 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 2.850 |
Hose cut off factor MM | 72.300 |
Hose size | -12 |
Inside diameter IN | 0.560 |
Inside diameter MM | 14.200 |
Product height in | 2.320 |
Product height mm | 58.928 |
Product length in | 4.720 |
Product length mm | 119.888 |
Product material | Carbon steel |
Product width in | 1.779 |
Product width mm | 45.186 mm |
Seal material | Ethylene propylene (EPDM) |
Series | 1A/Z Series |
Thread sealant | No |
Tube OD 1 IN | 0.750 |
Tube OD 1 MM | 19.050 |
Working pressure max BAR | 345 |
Working pressure max PSI | 5000 |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146131638 |